R1019
Fluka

Pefloxacin-d5

SKU
R1019
Analytical standard, reference material
Synonym(s)
1-Ethyl-d5-6-fluoro-1,4-dihydro-7- (4-methyl-1-piperazinyl)-4-oxo-3-quinolinecarboxylic acid; Pefloxacine-d5
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
338.39 g/mol
Synonyms
1-Ethyl-d5-6-fluoro-1,4-dihydro-7- (4-methyl-1-piperazinyl)-4-oxo-3-quinolinecarboxylic acid; Pefloxacine-d5

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
assay DMin. 98 %
melting range272 - 277 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range272-277 °C
Solubility in Water11.4 g/l (25 °C)
Upper Explosion LimitNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product