R1314
Fluka

Penoxsulam

SKU
R1314
Analytical standard, reference material
Synonym(s)
2-(2,2-Difluoroethoxy)-N-(5,8-dimethoxy[1,2,4]triazolo[1,5-c]pyrimidin-2-yl)-6-(trifluoromethyl)benzenesulfonamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
483.37 g/mol
Synonyms
2-(2,2-Difluoroethoxy)-N-(5,8-dimethoxy[1,2,4]triazolo[1,5-c]pyrimidin-2-yl)-6-(trifluoromethyl)benzenesulfonamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96 %
measurement uncertaintyeffective %
melting range210 - 215 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellowish-White
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsNo information available.
Lower Explosion LimitNo data available
Melting Point/Range212-214 °C
Partition Coefficient-0.354 (19 °C)
Solubility in Water0.408 g/l (19 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product