Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)3CH3 |
MDL Number | Molar Mass 72.15 g/mol | RTECS Number RZ9450000 | Synonyms Amyl hydride |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.0 % |
Refractive index (n 20/D) | 1.356 - 1.360 |
Non-volatile matter | Max. 0.0003 % |
Water (Karl Fischer) | Max. 0.01 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 245 nm | Max. 0.01 |
Absorbance at 220 nm | Max. 0.06 |
Absorbance at 210 nm | Max. 0.30 |
Absorbance at 200 nm | Max. 0.60 |
Absorbance at 195 nm | Max. 1.00 |
Vapor Pressure | 26.98 psi ( 55 °C) |
Vapor Pressure | 8.4 psi ( 20 °C) |
Property | Value |
---|---|
Boiling Point/Range | 36-37 °C |
Color | Colorless |
Concentration | <=100.00% |
Density | 0.631 g/cm3 (15 °C) |
Flashpoint | <-35 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.4 %(V) |
Melting Point/Range | -131 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Insoluble |
Upper Explosion Limit | 8 %(V) |
Vapor Density | No data available |
Vapor Pressure | 684 hPa (25 °C) |
Viscosity | 0.25 mPa.s (20 °C) |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout