Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | MDL Number | Molar Mass 72.15 g/mol |
RTECS Number RZ9450000 | Synonyms n-pentane; pentan; skellysolve a; pentanen; pentani; amyl hydride; tetrafume; tetrakil; tetraspot; pentan |
Property | Value |
---|---|
assay (GC) | Min. 99.0 % |
IR spectrum | complying |
refractive index (n 20/D) | 1.356 - 1.360 |
non-volatile matter | Max. 0.0005 % |
water (Karl Fischer) | Max. 0.005 % |
free acid (as CH3COOH) | Max. 0.0005 % |
fluorescence (chinin) at 254 nm | Max. 1.0 ppb |
fluorescence (chinin) at 365 nm | Max. 1.0 ppb |
absorbance at 250 nm | Max. 0.004 |
absorbance at 230 nm | Max. 0.02 |
absorbance at 220 nm | Max. 0.07 |
absorbance at 210 nm | Max. 0.20 |
absorbance at 200 nm | Max. 0.70 |
Property | Value |
---|---|
Boiling Point/Range | 36-37 °C |
Certification | For HPLC |
Color | Colorless |
Density | 0.631 g/cm3 (15 °C) |
Flashpoint | <-35 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.4 %(V) |
Melting Point/Range | -131 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Insoluble |
Upper Explosion Limit | 8 %(V) |
Vapor Pressure | 684 hPa (25 °C) |
Viscosity | 0.25 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout