Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula HClO4 | MDL Number |
Molar Mass 100.46 g/mol | Synonyms Perchlorsaeure; PCA; hydroxidotrioxidochlorine |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 203 °C |
Certification | ACS Reagent, Reag. ISO, Reag. Ph. Eur. |
Color | Colorless |
Concentration | 70.00% |
Corrosivity | Corrosive to metals |
Density | 1.66 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Reactions with various metals..Reactions with combustible substances..Reactions with organic substances..Gives off hydrogen by r |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -18 °C |
Partition Coefficient | No data available |
Purity Percentage | 70.00 |
Purity Details | 70.00-72.00% |
Solubility | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Density | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | < 1 |
Product Line | Puriss. p.a. |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | I |
UN ID | UN1873 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout