I5024
Honeywell

Perchloric acid

SKU
I5024
ACS Reagent, 70%
Only %1 left
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
HClO4
MDL Number
Molar Mass
100.46 g/mol

Documents

Specifications

PropertyValue
assay69-72%
color0-10 APHA
chloride (Cl)<=0.001%
phosphates and Silicates<=5ppm
sulphates (SO4)<=10ppm
total Nitrogen (N)<=10ppm
heavy metals (as Pb)<=1ppm
iron (Fe)<=1.0ppm
residue on ignition<=0.003%

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/Range203 °C
CertificationACS Reagent
ColorColorless
CorrosivityCorrosive to metals
Density1.66 g/cm3 (20 °C)
FlashpointNot applicable
FormLiquid
GradeACS Grade
Incompatible MaterialsReactions with various metals, Reactions with combustible substances, Reactions with organic substances, Gives off hydrogen by react
Lower Explosion LimitNot applicable
Melting Point/Range-18 °C
Partition CoefficientNo data available
Purity Percentage70.00
Purity Details70.00%
Solubility in WaterCompletely miscible
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value<1
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class5.1
Package GroupI
UN IDUN1873
Add more compare product