Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | CAS Numbers (All) | Linear Formula HClO4 | MDL Number | Synonyms Perchloric acid concentrate |
Property | Value |
---|---|
c(perchloric acid) | 9.95 - 10.05 mM |
water (Karl Fischer) | 0.05 - 0.15 % |
BAM/EMPA ref.-material | effective |
BAM/EMPA Certificate no. | effective |
Traceable to NIST SRM | effective |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 119 °C (1.013 hPa. The information regarding the boiling point is that of the solvent) |
Certification | Traceable to SRM from NIST |
Color | Colorless |
Concentration | 0.01 M |
Corrosivity | Corrosive to metals |
Density | 1.06 g/cm3 (20 °C) |
Flashpoint | 40 °C (The information regarding the flash point is that of the solvent) |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Metals, Oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Acidic (as aqueous solution) |
Product Line | Volumetric |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN2920 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout