R1755
Fluka

Permethrin

SKU
R1755
Analytical standard, reference material
Synonym(s)
(3-phenoxyphenyl)methyl 3-(2,2-dichloroethenyl)-2,2-dimethylcyclopropanecarboxylate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
391.3 g/mol
Synonyms
(3-phenoxyphenyl)methyl 3-(2,2-dichloroethenyl)-2,2-dimethylcyclopropanecarboxylate

Documents

Specifications

PropertyValue
identity (NMR)complying
ass.of cis/trans-isom.(HPLC)Min. 95 %
assay of cis-isomer (HPLC)30 - 50 %
assay of trans-isom. (HPLC)50 - 70 %
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range200 °C (0.01 hPa)
ColorBeige
Density1.29 g/cm3 (20 °C)
Flashpoint100 °C
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range34-35 °C
Partition Coefficient6.1
Solubility in WaterInsoluble
Upper Explosion LimitNo data available
Vapor Pressure0.007 MPa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product