Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | MDL Number | Molar Mass No data available |
RTECS Number OI6180000 | Synonyms Gasoline; Petroleum benzin |
Property | Value |
---|---|
Refractive Index | n |
Boiling range | 90 - 100 °C |
Density (D 20/4) | 0.705 - 0.730 |
Refractive index (n 20/D) | 1.395 - 1.400 |
Non-volatile matter | Max. 0.005 % |
Water (Karl Fischer) | Max. 0.01 % |
Aromatic substances (as C6H5CH3) | Max. 0.02 % |
S-compounds (as S) | Max. 0.005 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 80-100 °C (1.013 hPa) |
Color | Colorless |
Density | 0.68-0.78 g/cm3 (20 °C) |
Flashpoint | -10 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 0.6 %(V) |
Partition Coefficient | No data available |
Solubility in Water | Insoluble |
Upper Explosion Limit | 7 %(V) |
Vapor Pressure | 60 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1206 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout