Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Property | Value |
---|---|
Boiling range 40-60 °C | Min. 75 % |
Density (D 20/20) | 0.642 - 0.656 |
Non-volatile matter | Max. 0.001 % |
Water (Karl Fischer) | Max. 0.01 % |
Benzene (GC) | Max. 0.001 % |
S-compounds (as S) | Max. 0.005 % |
Appearance | complying |
Acidity or alkalinity | complying |
n-Hexane (GC) | Max. 2 % |
Reaction against H2SO4 | complying |
Tetraethyl lead | complying |
S-compounds, reducing matters | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 40-60 °C (1.013 hPa) |
Color | Colorless |
Density | 0.65 g/cm3 (20 °C) |
Flashpoint | -30 °C |
Form | Liquid |
Grade | Extra pure |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 1 %(V) |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility | Soluble in most organic solvents |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | 7 %(V) |
Vapor Pressure | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN3295 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout