Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | MDL Number | RTECS Number OI6180000 | Synonyms Benzine; Ligroin; Petroleum benzin; Pether |
Property | Value |
---|---|
Explosion Limit | 8 % |
Identity (IR) | complying |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.02 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 260 nm | Max. 0.01 |
Absorbance at 240 nm | Max. 0.05 |
Absorbance at 230 nm | Max. 0.10 |
Absorbance at 220 nm | Max. 0.30 |
Absorbance at 210 nm | Max. 1.0 |
Vapor Density | 2.5 (vs air) |
Refractive Index | n |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 40-60 °C (1.013 hPa) |
Color | Colorless |
Density | 0.65 g/cm3 (20 °C) |
Flashpoint | -30 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 1 %(V) |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility | Soluble in most organic solvents |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | 7 %(V) |
Vapor Density | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN3295 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout