Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | CAS Numbers (All) | MDL Number |
Property | Value |
---|---|
Identity (IR) | complying |
Refractive index (n 20/D) | 1.358 - 1.368 |
Non-volatile matter | Max. 0.001 % |
Boiling range | 35 - 60 °C |
Autoignition Temperature | 475 °F |
Acidity | complying |
APHA | Max. 10 |
Refractive Index | n |
Explosion Limit | 8 % |
Property | Value |
---|---|
Boiling Point/Range | 40-60 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 0.65 g/cm3 (20 °C) |
Flashpoint | -30 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 1 %(V) |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility | Soluble in most organic solvents |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | 7 %(V) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN3295 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout