Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | CAS Numbers (All) | EC Number | MDL Number | Synonyms Benzine; Ligroin; Petroleum benzin; Pether |
Property | Value |
---|---|
autoignition Temperature | 475 °F |
identity (IR) | complying |
refractive index (n 20/D) | 1.358 - 1.368 |
non-volatile matter | Max. 0.001 % |
boiling range | 35,0 - 60,0 °C |
vapor Pressure | 25.8 psi ( 55 °C) |
acidity | complying |
aPHA | Max. 10 |
explosion Limit | 8 % |
vapor Density | 2.5 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 5.9 %(V) |
Certification | ACS Reagent |
Color | Colorless |
Density | 0.64 g/cm3 (20 °C) |
Flashpoint | -18 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Acids, Bases, Oxidizing agents, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -73 °C |
Partition Coefficient | No data available |
Solubility in Water | 0.004 g/l (20 °C) |
Upper Explosion Limit | 5.9 %(V) |
Vapor Density | 2.5 |
Vapor Pressure | 53.33 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1268 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout