Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
"
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | MDL Number | Synonyms Benzine; Ligroin; Petroleum benzin; Pether |
Property | Value |
---|---|
Acidity | Passes test |
Assay by GC (total C5 and C6 isomers) | 99 % min. |
Color (APHA) | 10 max. |
Dry Point | 60 ºC max. |
Initial Boiling Point | 35 ºC min. |
Residue after Evaporation | 5 mg/L max. |
Water by Karl Fischer Titration | 0.02 % max. |
Property | Value |
---|---|
Boiling Point/Range | 5.9 %(V) |
Certification | Organic Synthesis, Prep-LC, Glassware cleaning, ACS General Laboratory Use |
Color | Colorless |
Density | 0.64 g/cm3 (20 °C) |
Flashpoint | -18 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Acids, Bases, Oxidizing agents, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -73 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >99.00% |
Solubility in Water | 0.004 g/l (20 °C) |
Upper Explosion Limit | 5.9 %(V) |
Vapor Density | 2.5 |
Vapor Pressure | 53.33 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | Purified Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1268 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout