Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Honeywell | CAS Numbers (All) | MDL Number |
Property | Value |
---|---|
Density (D 20/4) | 0.675 - 0.704 |
Refractive index (n 20/D) | 1.383 - 1.393 |
Refractive Index | n |
Boiling range | 64.5 - 100.4 °C |
Aromatic substances (as C6H6) | max. 1 % |
Property | Value |
---|---|
Boiling Point/Range | 65-100 °C |
Color | Colorless |
Density | 0.692 g/cm3 (20 °C) |
Flashpoint | 49 °C |
Form | Clear Liquid |
Grade | Reagent Grade Solvents |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | 59.99 °C |
Partition Coefficient | No data available |
Solubility in Water | Insoluble |
Storage Temperature | Ambient |
Upper Explosion Limit | 8 %(V) |
Vapor Pressure | 590 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN3295 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout