Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 94.11 g/mol |
Property | Value |
---|---|
Assay (GC) | 99.5 - 100.5 % |
Assay | 99.0 - 100.5 % |
Assay (calculated on the anhydrous basis) | 99.0 - 100.5 % |
Congealing - Freezing Point | Min. 40 °C |
Non-volatile matter | Max. 0.05 % |
Water (Karl Fischer) | Max. 0.3 % |
Acidity | complying |
Appearance of the solution | complying |
Clearness of the solution | complying |
Reaction | complying |
Identity USP | complying |
Residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | 181.1 °C |
Certification | Ph. Eur., BP, USP |
Color | Colorless to Light Pink |
Density | 1.05 g/cm3 (50 °C) |
Flashpoint | 79 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Calcium hypochlorite, Halogens, Halogenated compounds, Aluminium chloride, Nitrobenzene, Hot phenol attacks alumi |
Lower Explosion Limit | 1.7 %(V) |
Melting Point/Range | 40.9 °C |
Partition Coefficient | 1.47 |
Purity Percentage | 99.50 |
Purity Details | ≥99.50% |
Solubility in Water | 84 g/l (20 °C) |
Upper Explosion Limit | 8.6 %(V) |
Vapor Pressure | 0.26 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 6 |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN1671 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout