Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Molar Mass 94.11 g/mol |
Property | Value |
---|---|
Assay (alkalimetric) | 88.0 - 92.0 % |
Assay (calculated to dry substances) | Min. 96.0 % |
Identity (IR) | complying |
Iron (Fe) | Max. 0.0001 % |
Non-volatile matter | Max. 0.03 % |
Water (Karl Fischer) | 8 - 11 % |
Heavy metals (as Pb) | Max. 0.0003 % |
Chloride (Cl) | Max. 0.0005 % |
Property | Value |
---|---|
Boiling Point/Range | 180 °C (1.013 hPa) |
Color | Colorless to Yellowish |
Density | 1.060 g/cm3 |
Flashpoint | 79 °C |
Form | Liquid |
Grade | Chemical Synthesis |
Incompatible Materials | Strong acids and strong bases, Strong oxidizing agents |
Lower Explosion Limit | 1.8 %(V) |
Melting Point/Range | 38-43 °C |
Purity Percentage | 96.00 |
Purity Details | ≥96.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 8.6 %(V) |
Viscosity | Not applicable |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN2821 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout