Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Molar Mass 94.11 g/mol | RTECS Number SJ3325000 |
Synonyms Benzenol; Carbolic acid; Phenolic acid; Phenylic acid; Phenyl alcohol; Hydroxybenzene; Phenyl hydroxide |
Property | Value |
---|---|
Assay (GC) | 99.5 - 100.5 % |
Assay | 99.0 - 100.5 % |
Congealing - Freezing Point | Min. 40.5 °C |
Boiling range | 180 - 181 °C |
Non-volatile matter | Max. 0.01 % |
Water (Karl Fischer) | Max. 0.2 % |
Iron (Fe) | Max. 0.0001 % |
Heavy metals (as Pb) | Max. 0.001 % |
Chloride (Cl) | Max. 0.0005 % |
o-cresol (GC) | Max. 0.05 % |
m-Cresol (GC) | Max. 0.05 % |
p-Cresol (GC) | Max. 0.05 % |
Sensitivity as microanalytical reagent | complying |
Acidity | complying |
Clearness of the solution | complying |
Appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | 181.1 °C |
Certification | ACS Reagent, Ph. Eur. |
Color | Colorless to Light Pink |
Density | 1.05 g/cm3 (50 °C) |
Flashpoint | 79 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Hot phenol attacks aluminum, lead, magnesium and zinc, Nitrobenzene, Aluminium chloride, Halogenated compounds, Strong oxidizing agents |
Lower Explosion Limit | 1.7 %(V) |
Melting Point/Range | 40.9 °C |
Partition Coefficient | 1.47 |
Purity Percentage | 99.00 |
Purity Details | 99.00-100.50% |
Solubility in Water | 84 g/l (20 °C) |
Upper Explosion Limit | 8.6 %(V) |
Vapor Pressure | 0.26 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 6 |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN1671 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout