R1012
Fluka

Phenylbutazone-(diphenyl-13C12)

SKU
R1012
Analytical standard, reference material
Synonym(s)
4-Butyl-1,2-diphenyl-13C12-pyrazolidine-3,5-dione
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
320.29 g/mol
Synonyms
4-Butyl-1,2-diphenyl-13C12-pyrazolidine-3,5-dione

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
isotope enrichmentMin. 98 %
melting range103 - 112 °C

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/RangeNo data available
ColorColorless
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsNone known
Lower Explosion LimitNot applicable
Melting Point/Range109-110 °C
Partition CoefficientNo data available
SolubilityEthyl acetate.soluble
Solubility in WaterSlightly soluble
Upper Explosion LimitNot applicable
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product