Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials and organic reference materials.
Expert Technical Support
Receive fast technical support from experts who have been developing, producing, and testing standards for decades:
Office: +49(0) 51 37 999 150
Fax: +49(0) 51 37 999 698
Email: TS-standards@honeywell.com
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C7H17O2PS3 |
MDL Number | Molar Mass 260.4 g/mol | Synonyms O,O-Diethyl S-(ethylthiomethyl) phosphorodithioate |
Property | Value |
---|---|
identity (NMR) | complying |
assay (HPLC) | Min. 95 % |
measurement uncertainty | effective % |
refractive index (n 25/D) | 1.52 - 1.54 |
Property | Value |
---|---|
Boiling Point/Range | 125 - 127 °C(1 hPa) |
Color | Colorless |
Density | 1.156 g/cm3 (25 °C) |
Flashpoint | closed cup.110 °C |
Form | Liquid |
Grade | Analytical Standard |
Incompatible Materials | Keep away from heat and sources of ignition. |
Melting Point/Range | -15 °C |
Partition Coefficient | 7.3.86 (20 °C) |
Solubility | Soluble in most organic solvents |
Vapor Pressure | 0.001 hPa (20 °C) |
Viscosity | no data available |
pH-Value | no data available |
Storage Temperature | 2-8 °C |
Property | Value |
---|---|
Package Group | I |
UN ID | UN2810 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout