Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H3PO4 |
MDL Number | Molar Mass 98 g/mol | Synonyms Orthophosphoric acid |
Property | Value |
---|---|
appearance | complying |
assay | 85.0 - 90.0 % |
density (D 20/4) | 1.680 - 1.720 |
absorbance at 210 nm | Max. 0.07 |
absorbance at 220 nm | Max. 0.06 |
absorbance at 230 nm | Max. 0.05 |
absorbance at 250 nm | Max. 0.04 |
absorbance 500 nm | Max. 0.02 |
vapor Pressure | 5 mmHg ( 25 °C) |
vapor Density | 3.4 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 158 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.71 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Metals, Powdered metals, Gives off hydrogen by reaction with metals, Strong bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 21 °C |
Partition Coefficient | No data available |
Purity Percentage | 85.00 |
Purity Details | 85.00-90.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 2 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 1.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN1805 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout