Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
TraceSELECT™ Ultra and TraceSELECT
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H3PO4 |
MDL Number | Molar Mass 98 g/mol | RTECS Number TB6300000 | Synonyms Orthophosphoric acid |
Property | Value |
---|---|
assay | 85.0 - 90.0 % |
density (20°C) | 1.691 - 1.706 g/ml |
silver (Ag) | Max. 20 ppb |
aluminium (Al) | Max. 20 ppb |
arsenic (As) | Max. 0.005 ppm |
gold (Au) | Max. 20 ppb |
barium (Ba) | Max. 20 ppb |
beryllium (Be) | Max. 20 ppb |
bismuth (Bi) | Max. 20 ppb |
calcium (Ca) | Max. 100 ppb |
cadmium (Cd) | Max. 20 ppb |
cerium (Ce) | Max. 20 ppb |
cobalt (Co) | Max. 20 ppb |
chromium (Cr) | Max. 50 ppb |
cesium (Cs) | Max. 20 ppb |
copper (Cu) | Max. 20 ppb |
iron (Fe) | Max. 200 ppb |
gallium (Ga) | Max. 20 ppb |
germanium (Ge) | Max. 20 ppb |
mercury (Hg) | Max. 1 ppb |
indium (In) | Max. 20 ppb |
iridium (Ir) | Max. 20 ppb |
potassium (K) | Max. 50 ppb |
lithium (Li) | Max. 20 ppb |
magnesium (Mg) | Max. 20 ppb |
manganese (Mn) | Max. 20 ppb |
molybdenum (Mo) | Max. 20 ppb |
sodium (Na) | Max. 100 ppb |
nickel (Ni) | Max. 50 ppb |
lead (Pb) | Max. 20 ppb |
palladium (Pd) | Max. 20 ppb |
platinum (Pt) | Max. 20 ppb |
rubidium (Rb) | Max. 20 ppb |
rhodium (Rh) | Max. 20 ppb |
ruthenium (Ru) | Max. 20 ppb |
antimony (Sb) | Max. 500 ppb |
selenium (Se) | Max. 0.01 ppm |
tin (Sn) | Max. 20 ppb |
strontium (Sr) | Max. 20 ppb |
titanium (Ti) | Max. 20 ppb |
thallium (Tl) | Max. 20 ppb |
uran (U) | Max. 20 ppb |
vanadium (V) | Max. 20 ppb |
zinc (Zn) | Max. 20 ppb |
zirconium (Zr) | Max. 20 ppb |
chloride (Cl) | Max. 1 ppm |
nitrate (NO3) | Max. 1 ppm |
sulfate (SO4) | Max. 10 ppm |
ammonium (NH4) | Max. 1 ppm |
kMnO4 reducing matter (as O) | Max. 1 ppm |
Property | Value |
---|---|
Boiling Point/Range | 158 °C (1.013 hPa) |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.71 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Trace Analysis |
Incompatible Materials | Metals, Powdered metals, Gives off hydrogen by reaction with metals, Strong bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 21 °C |
Partition Coefficient | No data available |
Purity Percentage | 85.00 |
Purity Details | ~85.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 16 hPa (50 °C) |
Viscosity | No data available |
pH-Value | 1.0 (20 °C) |
Product Line | TraceSELECT™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN1805 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout