Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 64.7 °C |
Certification | HPLC, Spectrophotometry |
Color | Colorless |
Density | 0.7924 g/cm3 (20 °C) |
For Use With (Equipment) | HPLC, Spectrophotometry |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | May attack many plastics, rubbers and coatings. Magnesium. Aluminium. Strong oxidizing agents. Strong oxidizing agents. Aluminium. Magnesium. Plas |
Lower Explosion Limit | no data available |
Melting Point/Range | no data available |
Partition Coefficient | no data available |
Solubility in Water | completely miscible |
Upper Explosion Limit | no data available |
Vapor Pressure | no data available |
Viscosity | no data available |
pH-Value | 3.1 |
Product Line | B&J Brand™ |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Keep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking.;Keep container tightly closed.;Ground/bond container and receiving equipment.;Use explosion-proof electrical/ventilating/lighting/…/equipment.;Use only non-spar |
Package Group | II |
UN ID | UN1230 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout