03388
Fluka

Phosphoric acid-triethylamine 1:1 solution

SKU
03388
for HPLC, 2M:2M concentrate, in H2O
Synonym(s)
Triethylamine:Phosphoric acid 1:1 solution; Triethylammonium phosphate solution
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) Linear Formula
N(CH2(CH3)3 · H3PO4
MDL Number Synonyms
Triethylamine:Phosphoric acid 1:1 solution; Triethylammonium phosphate solution

Documents

Specifications

PropertyValue
Density (D 20/4)1.092 - 1.095
Suitability test (HPLC)complying
Absorbance 500 nmMax. 0.01
Absorbance at 300 nmMax. 0.01
Absorbance at 260 nmMax. 0.03
Absorbance at 240 nmMax. 0.04
Absorbance at 210 nmMax. 0.1
calcium (Ca)Max. 10 ppm
iron (Fe)Max. 2 ppm
magnesium (Mg)Max. 5 ppm
heavy metals (ICP) ACSMax. 5 ppm
phosphate (PO4)Max. 2 ppm
sulfate (SO4)Max. 20 ppm

Properties

PropertyValue
Boiling Point/Range89 °C
CertificationFor HPLC
ColorNo data available
Concentration2.0 M
CorrosivityNot corrosive to metals
Density1.1 g/cm3
FlashpointNot applicable
For Use With (Equipment)For HPLC
FormLiquid
GradeHPLC Grade
Incompatible MaterialsNone known
Lower Explosion Limit1.2 %(V)
Melting Point/RangeNo data available
Solubility in WaterCompletely miscible
Upper Explosion Limit8.0 %(V)
Vapor Pressure72 hPa
ViscosityNo data available
pH-Value2.76 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN1760
Add more compare product