Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C5H11N |
MDL Number | Molar Mass 85.15 g/mol | RTECS Number TM3500000 | Synonyms Hexahydropyridine |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 99.50 % |
refractive index (n 20/D) | 1.451 - 1.455 |
water (Karl Fischer) | Max. 0.3 % |
absorbance at 370 nm | Max. 0.050 |
absorbance at 290 nm | Max. 1.000 |
refractive Index | n |
vapor Density | 3 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 107 °C |
Color | Colorless |
Density | 0.86 g/cm3 (20 °C) |
Flashpoint | 10.3 %(V) |
Form | Liquid |
Grade | Biotech Grade |
Incompatible Materials | Vapours may form explosive mixtures with air, Strong oxidizing agents |
Lower Explosion Limit | 1.3 %(V) |
Melting Point/Range | -10 °C |
Partition Coefficient | 0.64 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | No data available |
Upper Explosion Limit | 10.3 %(V) |
Vapor Pressure | 33 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | I |
UN ID | UN2401 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout