R1050
Fluka

Pirimiphos-methyl-(O,O-dimethyl-d6)

SKU
R1050
Analytical standard, reference material
Synonym(s)
2-Diethylamino-6-methylpyrimidin-4-yl-O,O-dimethyl-d6-phosphorothioate; Pirimiphos-methyl-d6
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
311.37 g/mol
Synonyms
2-Diethylamino-6-methylpyrimidin-4-yl-O,O-dimethyl-d6-phosphorothioate; Pirimiphos-methyl-d6

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
assay DMin. 99 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorLight Yellow
DensityNo data available
FlashpointNo data available
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition Coefficient4.2
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product