11126H
Fluka

Potassium antimonyl tartrate trihydrate

SKU
11126H
Puriss., meets analytical specification of USP, 99.0-103.0%, powder
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) Molar Mass
667.87 g/mol

Documents

Specifications

PropertyValue
Assay99.0 - 103.0 %
Loss on drying (105°C)Max. 2.7 %
Free acidMax. 0.02 mmol/g
Free alkaliMax. 0.02 mmol/g
Arsenic (As)Max. 0.015 %
Lead (Pb)Max. 0.002 %
Completeness of the solutioncomplying

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Density2.6 g/cm3
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible Materialsno data available
Melting Point/RangeNo data available
Partition Coefficient-7.28
Purity Percentage99.00
Purity Details99.00-103.00%
Solubility in Water83 g/l (20 °C)
pH-ValueNo data available
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN1551
Add more compare product