Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula KBr | MDL Number |
Molar Mass 119 g/mol | RTECS Number TS7650000 | Synonyms Hydrobromic Acid Potassium Salt |
Property | Value |
---|---|
Assay | 99.5 - 101.0 % |
pH (5 %, 25 °C) | 5.0 - 8.8 |
Colour of the solution | complying |
Clearness of the solution | complying |
Loss on drying (130°C) | Max. 0.3 % |
Water insoluble matter | Max. 50 ppm |
Arsenic (As) | Max. 0.1 ppm |
Barium (Ba) | Max. 5 ppm |
Calcium (Ca) | Max. 10 ppm |
Cadmium (Cd) | Max. 5 ppm |
Cobalt (Co) | Max. 5 ppm |
Chromium (Cr) | Max. 5 ppm |
Copper (Cu) | Max. 5 ppm |
Iron (Fe) | Max. 5 ppm |
Mercury (Hg) | Max. 100 ppb |
Magnesium (Mg) | Max. 5 ppm |
Manganese (Mn) | Max. 5 ppm |
Sodium (Na) | Max. 200 ppm |
Nickel (Ni) | Max. 5 ppm |
Lead (Pb) | Max. 5 ppm |
Zinc (Zn) | Max. 5 ppm |
Heavy metals (as Pb) | Max. 5 ppm |
Heavy metals (ICP) ACS | Max. 5 ppm |
Bromate (BrO3) | Max. 10 ppm |
Chloride (Cl) | Max. 1000 ppm |
Iodide (I) | Max. 10 ppm |
Iodate (IO3) | Max. 10 ppm |
Sulfate (SO4) | Max. 50 ppm |
Total N | Max. 10 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 1.383 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 2.73 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 734 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 656.0 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 1.3 hPa (795 °C) |
Viscosity | Not applicable |
pH-Value | 5.0-8.0 (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout