Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula K2CO3 |
MDL Number | Molar Mass 138.21 g/mol | RTECS Number TS7750000 |
Property | Value |
---|---|
Assay | Min. 99.0 % |
Colour of the solution | complying |
Turbidity of solution | complying |
Water insoluble matter | Max. 0.1 % |
Aluminium (Al) | Max. 5 ppm |
Calcium (Ca) | Max. 10 ppm |
Copper (Cu) | Max. 5 ppm |
Iron (Fe) | Max. 5 ppm |
Magnesium (Mg) | Max. 5 ppm |
Sodium (Na) | Max. 5000 ppm |
Lead (Pb) | Max. 10 ppm |
Zinc (Zn) | Max. 5 ppm |
Total S (as SO4) | Max. 200 ppm |
Chloride (Cl) | Max. 50 ppm |
Phosphate (PO4) | Max. 5 ppm |
Ammonium (NH4) | Max. 500 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Not applicable |
Color | White |
Density | 2.430 g/cm3 (19 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 891 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 1.115 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 11.6 (20 °C) (as aqueous solution) |
Product Line | BioXtra |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout