12634
Fluka

Potassium chlorate

SKU
12634
Puriss., 99-101%
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
KClO3
MDL Number
Molar Mass
122.55 g/mol
RTECS Number
FO0350000

Documents

Specifications

PropertyValue
Assay99 - 101 %
Arsenic (As)Max. 2 ppm
Calcium (Ca)Max. 50 ppm
Iron (Fe)Max. 30 ppm
Total S (as SO4)Max. 100 ppm
Heavy metals (as Pb)Max. 0.001 %
Chloride (Cl)Max. 100 ppm

Properties

PropertyValue
Boiling Point/RangeDecomposes on heating
ColorColorless
Density2.34 g/cm3 (23 °C)
FlashpointNot applicable
FormCrystalline
GradeChemical Synthesis
Incompatible MaterialsAmmonium salts, Alkali metals, Alkaline earth metals, Powdered metals, Organic materials
Lower Explosion LimitNot applicable
Melting Point/Range356 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details99.00-101.00%
Solubility in Water69.9 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class5.1
Package GroupII
UN IDUN1485
Add more compare product