31247
Fluka

Potassium chlorate

SKU
31247
Puriss. p.a., ACS Reagent, Reag. Ph. Eur., ≥99%
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
KClO3
MDL Number
Molar Mass
122.55 g/mol
RTECS Number
FO0350000

Documents

Specifications

PropertyValue
assayMin. 99 %
water insoluble matterMax. 0.005 %
arsenic (As)Max. 0.00005 %
calcium (Ca)Max. 0.002 %
iron (Fe)Max. 0.0003 %
magnesium (Mg)Max. 0.001 %
sodium (Na)Max. 0.01 %
heavy metals (as Pb)Max. 0.0005 %
bromate (BrO3)Max. 0.015 %
chloride (Cl)Max. 0.001 %
sulfate (SO4)Max. 0.002 %

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeDecomposes on heating
CertificationACS Reagent, Ph. Eur.
ColorColorless
Density2.34 g/cm3 (23 °C)
FlashpointNot applicable
FormCrystalline
GradeACS Grade
Incompatible MaterialsAmmonium salts, Alkali metals, Alkaline earth metals, Powdered metals, Organic materials
Lower Explosion LimitNot applicable
Melting Point/Range356 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water69.9 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNot applicable
pH-ValueNo data available
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class5.1
Package GroupII
UN IDUN1485
Add more compare product