05257
Fluka

Potassium chloride

SKU
05257
TraceSELECT™, for trace analysis, ≥99.9995% (metals basis)
Synonym(s)
Sylvite; Muriate of potash; KCl
Only %1 left
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
KCl
MDL Number
Molar Mass
74.55 g/mol
Synonyms
Sylvite; Muriate of potash; KCl

Documents

Specifications

PropertyValue
aluminium (Al)Max. 0.01 ppm
arsenic (As)Max. 0.01 ppm
barium (Ba)Max. 0.2 ppm
calcium (Ca)Max. 0.1 ppm
cadmium (Cd)Max. 0.005 ppm
cerium (Ce)Max. 0.005 ppm
cobalt (Co)Max. 0.005 ppm
chromium (Cr)Max. 0.5 ppm
copper (Cu)Max. 0.01 ppm
europium (Eu)Max. 0.005 ppm
iron (Fe)Max. 0.01 ppm
mercury (Hg)Max. 0.001 ppm
iridium (Ir)Max. 0.5 ppm
lanthanum (La)Max. 0.005 ppm
lithium (Li)Max. 0.5 ppm
magnesium (Mg)Max. 0.05 ppm
manganese (Mn)Max. 0.01 ppm
sodium (Na)Max. 5 ppm
nickel (Ni)Max. 0.005 ppm
lead (Pb)Max. 0.01 ppm
palladium (Pd)Max. 0.5 ppm
platinum (Pt)Max. 0.5 ppm
rhodium (Rh)Max. 0.5 ppm
ruthenium (Ru)Max. 0.5 ppm
antimony (Sb)Max. 0.01 ppm
scandium (Sc)Max. 0.005 ppm
selenium (Se)Max. 0.01 ppm
samarium (Sm)Max. 0.005 ppm
strontium (Sr)Max. 0.1 ppm
thallium (Tl)Max. 0.01 ppm
vanadium (V)Max. 0.1 ppm
yttrium (Y)Max. 0.005 ppm
ytterbium (Yb)Max. 0.005 ppm
zinc (Zn)Max. 0.005 ppm
phosphate (PO4)Max. 5 ppm
sulfate (SO4)Max. 10 ppm
total NMax. 10 ppm

Properties

PropertyValue
Boiling Point/Range1.413 °C (1.013 hPa)
ColorColorless
Density2 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeTrace Analysis
Incompatible MaterialsNone known
Lower Explosion LimitNot applicable
Melting Point/Range772 °C
Partition CoefficientNo data available
Purity Percentage100.00
Purity Details>=99.9995%
Solubility in Water567 g/l (100 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-Value5-8 (20 °C) (as aqueous solution)
Product LineTraceSELECT™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product