Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOC(COOK)(CH2COOK)2 · H2O |
MDL Number | RTECS Number 231-905-0 | Synonyms Citric acid tripotassium salt; Tripotassium citrate |
Property | Value |
---|---|
Assay | 99.0 - 101.0 % |
pH (1 M, 20°C) | 8.0 - 9.5 |
Solution 1 M in H2O | complying |
Filter test | complying |
Aluminium (Al) | Max. 5 ppm |
Arsenic (As) | Max. 0.1 ppm |
Barium (Ba) | Max. 5 ppm |
Bismuth (Bi) | Max. 5 ppm |
Calcium (Ca) | Max. 10 ppm |
Cadmium (Cd) | Max. 5 ppm |
Cobalt (Co) | Max. 5 ppm |
Chromium (Cr) | Max. 5 ppm |
Copper (Cu) | Max. 5 ppm |
Iron (Fe) | Max. 5 ppm |
Lithium (Li) | Max. 5 ppm |
Magnesium (Mg) | Max. 5 ppm |
Manganese (Mn) | Max. 5 ppm |
Molybdenum (Mo) | Max. 5 ppm |
Sodium (Na) | Max. 1000 ppm |
Nickel (Ni) | Max. 5 ppm |
Lead (Pb) | Max. 5 ppm |
Strontium (Sr) | Max. 5 ppm |
Zinc (Zn) | Max. 5 ppm |
Total S (as SO4) | Max. 50 ppm |
Chloride (Cl) | Max. 50 ppm |
Suitability for the LC-MS | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | 1.980 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | LC-MS Grade |
Incompatible Materials | None known |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | 7.0-9.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout