11813
Fluka

Potassium cyanide

SKU
11813
Technical, ≥96%
Synonym(s)
Cyanide of potassium; Cyanogen potassium
Only %1 left
  • Chemicals that do not have an established standard set for quality and impurity levels or for products where the purity is <90%
  • Variation in color and physical form is possible
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
KCN
MDL Number Molar Mass
65.12 g/mol
RTECS Number
TS8750000
Synonyms
Cyanide of potassium; Cyanogen potassium

Documents

Specifications

PropertyValue
assayMin. 96 %
sodium (Na)Max. 0.5 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Density1.56 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeChemical Synthesis
Incompatible MaterialsAcids
Lower Explosion LimitNot applicable
Melting Point/Range634.5 °C
Partition CoefficientNo data available
Purity Percentage96.00
Purity Details>=96.00%
Solubility in Water400 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor Pressure1.8 hPa (634.5 °C)
ViscosityNot applicable
pH-ValueAlkaline (as aqueous solution)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupI
UN IDUN1680
Add more compare product