Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula K2S2O5 | MDL Number |
Molar Mass 222.32 g/mol | RTECS Number TT4920000 | Synonyms Potassium metabisulfite; Potassium pyrosulfite |
Property | Value |
---|---|
assay (iodometric) | 96 - 101.0 % |
arsenic (As) | Max. 0.0001 % |
copper (Cu) | Max. 0.001 % |
iron (Fe) | Max. 0.0005 % |
lead (Pb) | Max. 0.0005 % |
zinc (Zn) | Max. 0.001 % |
chloride (Cl) | Max. 0.005 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Not applicable |
Color | White |
Density | 2.3 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Contact with strong acids liberates sulphur dioxide, Oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | Decomposes without melting. |
Partition Coefficient | Not applicable |
Purity Percentage | 96.00 |
Purity Details | >=96.00% |
Solubility in Water | 495 g/l (25 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | 3-4.5 at 22.2 g/l |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout