Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula K3Fe(CN)6 | MDL Number |
Molar Mass 329.26 g/mol | RTECS Number LJ8225000 | Synonyms Potassium hexacyanoferrate(III); Red prussiate |
Property | Value |
---|---|
Assay | Min. 99.0 % |
Hexacyanoferrate(II) ([Fe(CN)6]4-) | Max. 0.05 % |
Chloride (Cl) | Max. 0.01 % |
Sulfate (SO4) | Max. 0.01 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Color | Red |
Density | 1.85 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Chemical Synthesis |
Incompatible Materials | Strong oxidizing agents, Acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | Decomposes without melting. |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | 99.00% |
Solubility in Water | 464 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | No data available |
pH-Value | 8.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout