12639
Fluka

Potassium hexacyanoferrate(II) trihydrate

SKU
12639
Purum, ≥99%
Synonym(s)
Potassium ferrocyanide; Yellow prussiate
Only %1 left
  • ≥95% for general laboratory use.
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
K4Fe(CN)6 · 3H2O
MDL Number
Molar Mass
422.39 g/mol
Synonyms
Potassium ferrocyanide; Yellow prussiate

Documents

Specifications

PropertyValue
assayMin. 99 %
water insoluble matterMax. 0.02 %
chloride (Cl)Max. 0.5 %
sulfate (SO4)Max. 0.1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorYellow
Density1.85 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeChemical Synthesis
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion LimitNot applicable
Melting Point/Range70 °C (Elimination of water of crystallisation)
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water289 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product