Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula KHF2 | MDL Number |
Molar Mass 78.1 g/mol | RTECS Number TS6650000 | Synonyms Potassium bifluoride; Potassium hydrogen difluoride |
Property | Value |
---|---|
assay | 98.5 - 101.5 % |
Property | Value |
---|---|
Boiling Point/Range | 180 °C (Decomposes on heating) |
Color | Colorless |
Density | 2.37 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Chemical Synthesis |
Incompatible Materials | Glass and silicate-containing materials are attacked, Contact with strong acids liberates hydrogen fluoride |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 239 °C |
Partition Coefficient | Not applicable |
Purity Percentage | 99.00 |
Purity Details | 99.00% |
Solubility in Water | 392 g/l |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Not applicable |
Viscosity | No data available |
pH-Value | Acidic |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1811 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout