06103
Fluka

Potassium hydroxide

SKU
06103
Technical grade, ≥85%, powder
Synonym(s)
Caustic potash
Only %1 left
  • Chemicals that do not have an established standard set for quality and impurity levels or for products where the purity is <90%
  • Variation in color and physical form is possible
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
KOH
MDL Number
Molar Mass
56.11 g/mol
Synonyms
Caustic potash

Documents

Specifications

PropertyValue
assayMin. 85 %
iron (Fe)Max. 0.002 %
chloride (Cl)Max. 0.1 %
sulfate (SO4)Max. 0.005 %
heavy metals (as Pb)Max. 0.002 %
assay of K2CO3Max. 1.0 %
vapor Pressure1 mmHg ( 719 °C)

Properties

PropertyValue
Boiling Point/Range1.327 °C (1.013 hPa)
ColorColorless
CorrosivityCorrosive to metals
Density2.04 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeTechnical Grade
Incompatible MaterialsExothermic reaction with strong acids, Exothermic reaction with water, Gives off hydrogen by reaction with metals, Aluminium, Tin, Zin
Lower Explosion LimitNot applicable
Melting Point/Range360 °C
Partition CoefficientNo data available
Purity Percentage85.00
Purity Details>=85.00%
Solubility in Water1.120 g/l.Reacts violently with water. (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-Value14 (20 °C) (as aqueous solution)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN1813
Add more compare product