Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula KOH | MDL Number |
Molar Mass 56.11 g/mol | RTECS Number TT2100000 | Synonyms Caustic potash |
Property | Value |
---|---|
assay | Min. 86 % |
assay of K2CO3 | Max. 0.6 % |
silver (Ag) | Max. 0.0005 % |
aluminium (Al) | Max. 0.0005 % |
barium (Ba) | Max. 0.0005 % |
bismuth (Bi) | Max. 0.0005 % |
calcium (Ca) | Max. 0.001 % |
cadmium (Cd) | Max. 0.0005 % |
cobalt (Co) | Max. 0.0005 % |
chromium (Cr) | Max. 0.0005 % |
copper (Cu) | Max. 0.0005 % |
iron (Fe) | Max. 0.0005 % |
mercury (Hg) | Max. 0.00001 % |
lithium (Li) | Max. 0.0005 % |
magnesium (Mg) | Max. 0.0005 % |
manganese (Mn) | Max. 0.0005 % |
molybdenum (Mo) | Max. 0.0005 % |
sodium (Na) | Max. 0.5 % |
nickel (Ni) | Max. 0.0005 % |
lead (Pb) | Max. 0.0005 % |
strontium (Sr) | Max. 0.0005 % |
zinc (Zn) | Max. 0.0005 % |
chloride (Cl) | Max. 0.01 % |
phosphate (PO4) | Max. 0.0005 % |
silicate (as SiO2) | Max. 0.0005 % |
sulfate (SO4) | Max. 0.01 % |
total N | Max. 0.0005 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 1.327 °C (1.013 hPa) |
Color | Colorless |
Concentration | >=86.00% |
Corrosivity | Corrosive to metals |
Density | 2.04 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Zinc, Tin, Aluminium, Gives off hydrogen by reaction with metals, Exothermic reaction with water, Exothermic reaction with strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 360 °C |
Partition Coefficient | No data available |
Purity Percentage | 86.00 |
Purity Details | >=86.00% |
Solubility in Water | Reacts violently with water..1.120 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 14 (20 °C) (as aqueous solution) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1813 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout