Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | CAS Numbers (All) | Linear Formula KOH | MDL Number | Molar Mass 56.11 g/mol |
RTECS Number TT2100000 | Synonyms Potassium hydroxide; Caustic potash; Potash lye; Potassium hydrate; Hydroxyde de potassium |
Property | Value |
---|---|
Assay titr. | 7.92 - 8.08 mol/l |
Clearness of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | 112 °C (1.013 hPa) |
Color | Colorless |
Concentration | 8.0 M |
Corrosivity | Corrosive to metals |
Density | 1.510 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Exothermic reaction with strong acids, Exothermic reaction with water, Gives off hydrogen by reaction with metals, Corrosive in cont |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -6 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | 14 (20 °C) |
Product Line | Volumetric |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1814 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout