I5029
Honeywell

Potassium iodide

SKU
I5029
ACS Reagent, ≥99.0%
Synonym(s)
Iosat; Thyrosafe; Thyroshield
Only %1 left
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
KI
MDL Number
Molar Mass
166 g/mol
Synonyms
Iosat; Thyrosafe; Thyroshield

Documents

Specifications

PropertyValue
assay99-101%
alkaline impuritiespasses test
appearance of solutionpasses test
pH value (5% water)6 to 9.2%
chloride and Bromide (as Cl)<=0.01%
iodate (IO3)<=0.0003%
phosphate (PO4)<=0.001%
sulphate (SO4)<=0.005%
total Nitrogen (N)<=0.001%
heavy metals (as Pb)<=0.0005%
barium (Ba)<=0.002%
calcium (Ca)<=0.002%
iron (Fe)<=0.0003%
magnesium (Mg)<=0.001%
sodium (Na)<=0.005%
reducing substancespasses test
loss on drying<=0.2%
x-ray diffractionconforms to structure
insoluble matter<=0.005%

Properties

PropertyValue
Autoignition Temperature>1.300 °C
Boiling Point/Range1.323 °C (1.013 hPa)
CertificationACS Reagent
ColorColorless
Density3.12 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeACS Grade
Incompatible MaterialsNitrates, Oxidizing agents, Strong acids
Lower Explosion LimitNot applicable
Melting Point/Range681 °C
Partition CoefficientNot applicable
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water1.429 g/l (25 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value6.0-9.0 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product