Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula KMnO4 | MDL Number |
Molar Mass 158.032 g/mol | Synonyms Potassium Permanganate |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating. |
Certification | ACS Reagent |
Color | Dark Violet |
Density | 2.700 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Organic materials.Strong reducing agents.Powdered metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | Decomposes without melting. |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | negligible |
Viscosity | Not applicable |
pH-Value | No data available |
Product Line | ACS |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN1490 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout