216224
Fluka

Potassium persulfate

SKU
216224
ACS Reagent, ≥99.0%
Synonym(s)
Potassium peroxodisulfate
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
K2S2O8
MDL Number
Molar Mass
270.32 g/mol
RTECS Number
SE0400000
Synonyms
Potassium peroxodisulfate

Documents

Specifications

PropertyValue
assay99.0 - 101.0 %
water insoluble matterMax. 0.005 %
iron (Fe)Max. 5 ppm
manganese (Mn)Max. 1 ppm
heavy metals (as Pb)Max. 0.001 %
chlorine compounds (Cl)Max. 10 ppm
vapor Density9.3 (vs air)

Properties

PropertyValue
Boiling Point/RangeNo data available
CertificationACS Reagent
ColorWhite
DensityNo data available
FlashpointNot applicable
FormSolid
GradeACS Grade
Incompatible MaterialsStrong acids, Bases, Reducing agents, Organic materials, Combustible material, Alcohols, Heavy metal salts
Lower Explosion LimitNo data available
Melting Point/Range100 °C
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water53 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class5.1
Package GroupIII
UN IDUN1492
Add more compare product