I5027
Honeywell

Potassium phosphate dibasic

SKU
I5027
ACS Reagent, ≥98%
Synonym(s)
Dipotassium hydrogenphosphate; Dipotassium phosphate; sec.-Potassium phosphate
Only %1 left
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
K2HPO4
MDL Number
Molar Mass
174.18 g/mol
Synonyms
Dipotassium hydrogenphosphate; Dipotassium phosphate; sec.-Potassium phosphate

Documents

Specifications

PropertyValue
assay (alkalimetric)99-101%
pH value (5% water)4.1-4.5
chloride (Cl)<=0.001%
sulphate (SO4)<=0.003%
heavy metals (as Pb)<=0.001%
iron (Fe)<=0.002%
sodium (Na)<=0.005%
reducing substancespasses test
loss on drying (105° C)<=0.2%
solubility5% at 25° C

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeNo data available
CertificationACS Reagent
ColorColorless
DensityNo data available
FlashpointNot applicable
FormSolid
GradeACS Grade
Incompatible MaterialsStrong acids and strong bases
Lower Explosion LimitNot applicable
Melting Point/Range340 °C (Decomposes before melting)
Partition CoefficientNo data available
Purity Percentage98.00
Purity Details>=98.00%
Solubility in Water1.670 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-Value8.7-9.4 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product