Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula K2HPO4 | MDL Number |
Molar Mass 174.18 g/mol | Synonyms Dipotassium hydrogenphosphate; Dipotassium phosphate; sec.-Potassium phosphate |
Property | Value |
---|---|
assay | Min. 98.0 % |
water insoluble matter | Max. 0.01 % |
loss on drying (105°C) | Max. 1.0 % |
pH (5 %, 25 °C) | 8.5 - 9.6 |
iron (Fe) | Max. 10 ppm |
sodium (Na) | Max. 500 ppm |
heavy metals (as Pb) | Max. 5 ppm |
chloride (Cl) | Max. 30 ppm |
total N | Max. 10 ppm |
sulfate (SO4) | Max. 50 ppm |
appearance of the solution | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Color | Colorless |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong acids and strong bases |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 340 °C (Decomposes before melting) |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | 1.670 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 8.7-9.4 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout