Potassium phosphate tribasic monohydrate | 04249H | Honeywell Research Chemicals
04249H
Honeywell

Potassium phosphate tribasic monohydrate

SKU
04249H
≥95%
Only %1 left
Brand
Honeywell
CAS Numbers (All)

Documents

Specifications

PropertyValue
AssayMin. 95 %
Loss on ignition (800°C)Max. 13 %
Iron (Fe)Max. 0.002 %
Heavy metals (as Pb)Max. 0.002 %
Chloride (Cl)Max. 0.005 %
Sulfate (SO4)Max. 0.02 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNot applicable
FormSolid
Incompatible MaterialsStrong acids
Lower Explosion LimitNot applicable
Melting Point/Range1.340 °C
Partition CoefficientNo data available
Purity Percentage95.00
Purity Details>=95.00%
Solubility in WaterCompletely soluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value12.4 at 50 g/l
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product