Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOOCC6H4COOK |
MDL Number | Molar Mass 204.22 g/mol | RTECS Number CZ4326000 | Synonyms KHP; Phthalic acid monopotassium salt; Potassium biphthalate; Potassium hydrogen phthalate |
Property | Value |
---|---|
assay | 99.5 - 100.5 % |
pH (10 %) | 3.5 - 5.0 |
solution 20 g to 200 mL (H2O) | complying |
loss on drying (105°C) | Max. 0.5 % |
absorbance 500 nm | Max. 0.02 |
absorbance at 350 nm | Max. 0.02 |
absorbance at 340 nm | Max. 0.03 |
absorbance at 330 nm | Max. 0.05 |
Property | Value |
---|---|
Boiling Point/Range | 378 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 1.64 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Solid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 295-300 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 80 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 4.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout