12665H
Honeywell

Potassium (poly)sulfide

SKU
12665H
≥42% K2S basis
Only %1 left
  • We are your supplier of high-quality lab reagents and chemicals for analytical and chemistry laboratories:
    Solvents – ACS specific use (HPLC), ACS general use, solvents for histology, and reagent grade for chemical synthesis and other industrial applications.
    Inorganics – Chemical synthesis and inorganic chemistry including essential acids and bases, salts, metals and elements, and reagents for chemical reactions.
Brand
Honeywell
CAS Numbers (All) Molar Mass
No data available

Documents

Specifications

PropertyValue
Assay (K2S)Min. 42 %

Properties

PropertyValue
Boiling Point/Range>400 °C
ColorBrown
Density1.65 g/cm3
Flashpoint>200 °C
FormSolid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids, With acids hydrogen sulphide is produced, Flammable materials, Fluorine, Air, Oxygen, Corrodes alum
Lower Explosion LimitNo data available
Melting Point/Range200-250 °C (1.013 hPa)
Partition CoefficientNo data available
Purity Details≥42.00%
Solubility in Water500 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-Value13 at 10 g/l (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class4.2
Package GroupII
UN IDUN1382
Add more compare product