32312H
Fluka

Potassium sodium tartrate tetrahydrate

SKU
32312H
Puriss. p.a., ACS reagent, reag. ISO, reag. Ph. Eur., ≥99.5% (perchloric acid titration)
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) Molar Mass
282.22 g/mol

Documents

Specifications

PropertyValue
Assay (titration with Perchloric acid)99.5 - 101.0 %
pH (5 %, 25 °C)6.5 - 8.5
Water insoluble matterMax. 0.005 %
Ammonium (NH4)Max. 0.002 %
Calcium (Ca)Max. 0.004 %
Copper (Cu)Max. 0.0005 %
Iron (Fe)Max. 0.0005 %
Lead (Pb)Max. 0.0002 %
Zinc (Zn)Max. 0.0005 %
Heavy metals (as Pb)Max. 5 ppm
Chloride (Cl)Max. 0.0005 %
Phosphate (PO4)Max. 0.001 %
Sulfate (SO4)Max. 0.005 %
Total NMax. 0.001 %

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeDecomposes on heating
CertificationACS Reagent, ISO, Ph. Eur.
ColorColorless
Density1.79 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range70-80 °C
Partition CoefficientNo data available
Purity Percentage99.50
Purity Details≥99.50%
Solubility in Water1.111 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-Value6.5-8.5 (20 °C) (as aqueous solution)
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product